2.5.4.25 USB_CDC_NOTIFICATION Enumeration

C

typedef enum {
  USB_CDC_NOTIFICATION_NETWORK_CONNECTION = 0x00,
  USB_CDC_NOTIFICATION_RESPONSE_AVAILABLE = 0x01,
  USB_CDC_NOTIFICATION_AUX_JACK_HOOK_STATE = 0x08,
  USB_CDC_NOTIFICATION_RING_DETECT = 0x09,
  USB_CDC_NOTIFICATION_SERIAL_STATE = 0x20,
  USB_CDC_NOTIFICATION_CALL_STATE_CHANGE = 0x28,
  USB_CDC_NOTIFICATION_LINE_STATE_CHANGE = 0x29,
  USB_CDC_NOTIFICATION_CONNECTION_SPEED_CHANGE = 0x2A
} USB_CDC_NOTIFICATION;

Summary

CDC notification codes

This enumeration identifies the possible notification codes available for CDC.