2.5.4.9 USB_DEVICE_CDC_EVENT_DATA_SEND_BREAK Structure

C

typedef struct {
  uint16_t breakDuration;
} USB_DEVICE_CDC_EVENT_DATA_SEND_BREAK;

Summary

USB Device CDC Function Driver Send Break Event Data

This data type defines the data structure returned by the driver along with USB_DEVICE_CDC_EVENT_SEND_BREAK event.

Members

Members Description
uint16_t breakDuration; Duration of break signal