2.9.4.11 USB_DEVICE_PRINTER_PORT_STATUS Structure

C

typedef struct {
  uint8_t errorStatus;
  uint8_t selectStatus;
  uint8_t paperEmptyStatus;
} USB_DEVICE_PRINTER_PORT_STATUS;

Summary

USB device Printer Port Status.

This structure defines the Printer status.

Members

Members Description
uint8_t errorStatus; 1 = No Error, 0 = Error
uint8_t selectStatus; 1 = Selected, 0 = Not Selected
uint8_t paperEmptyStatus; 1 = Paper Empty, 0 = Paper Not Empty

Remarks

None.