2.9.4.21 USB_DEVICE_PRINTER_FUNCTION_DRIVER Macro

C

#define USB_DEVICE_PRINTER_FUNCTION_DRIVER 

Summary

USB Device Printer Function Driver Function Pointer.

This is the USB Device Printer Function Driver Function pointer. This should registered with the device layer in the function driver registration table.

Remarks

None.