2.9.4.15 USB_PRINTER_COMMAND Enumeration

C

typedef enum {
  USB_PRINTER_GET_DEVICE_ID = 0x0,
  USB_PRINTER_GET_PORT_STATUS = 0x1,
  USB_PRINTER_SOFT_RESET = 0x2
} USB_PRINTER_COMMAND;

Summary

USB Printer Command.

Identified the USB Printer Commands used by the stack.

Members

Members Description
USB_PRINTER_GET_DEVICE_ID = 0x0 class-specific request returns a device ID string that is compatible with IEEE 1284
USB_PRINTER_GET_PORT_STATUS = 0x1 class-specific request returns the printer?s current status
USB_PRINTER_SOFT_RESET = 0x2 class-specific request flushes all buffers and resets the Bulk endpoints to their default states

Remarks

None.