2.3.4.30 USB_DEVICE_AUDIO_EVENT_DATA_STATUS_SEND_COMPLETE Structure
C
typedef struct {
USB_DEVICE_AUDIO_TRANSFER_HANDLE handle;
USB_DEVICE_AUDIO_RESULT status;
} USB_DEVICE_AUDIO_EVENT_DATA_STATUS_SEND_COMPLETE;
Summary
USB Device Audio Function Driver Status Send Complete Event Data.
This data type defines the data structure returned by the driver along with USB_DEVICE_AUDIO_EVENT_STATUS_SEND_COMPLETE event.
Members
| Members | Description |
| USB_DEVICE_AUDIO_TRANSFER_HANDLE handle; | Transfer handle associated with Status Send request |
| USB_DEVICE_AUDIO_RESULT status; | Completion status of the transfer |
Remarks
None.