2.3.4.11 USB_DEVICE_AUDIO_EVENT_DATA_READ_COMPLETE Structure
C
typedef struct {
USB_DEVICE_AUDIO_TRANSFER_HANDLE handle;
uint16_t length;
uint8_t interfaceNum;
USB_DEVICE_AUDIO_RESULT status;
} USB_DEVICE_AUDIO_EVENT_DATA_WRITE_COMPLETE, USB_DEVICE_AUDIO_EVENT_DATA_READ_COMPLETE;
Summary
USB Device Audio Function Driver Read and Write Complete Event Data.
This data type defines the data structure returned by the driver along with USB_DEVICE_AUDIO_EVENT_READ_COMPLETE, USB_DEVICE_AUDIO_EVENT_WRITE_COMPLETE, events.
Members
| Members | Description |
| USB_DEVICE_AUDIO_TRANSFER_HANDLE handle; | Transfer handle associated with this read or write request |
| uint16_t length; | Indicates the amount of data (in bytes) that was read or written |
| uint8_t interfaceNum; | Interface Number |
| USB_DEVICE_AUDIO_RESULT status; | Completion status of the transfer |
Remarks
None.