2.3.4.10 USB_DEVICE_AUDIO_TRANSFER_HANDLE_INVALID Macro
C
#define USB_DEVICE_AUDIO_TRANSFER_HANDLE_INVALID
Summary
USB Device Audio Function Driver Invalid Transfer Handle Definition
This definition defines a Invalid USB Device Audio Function Driver Transfer Handle. A Invalid Transfer Handle is returned by the USB_DEVICE_Audio_Write , USB_DEVICE_Audio_Read, functions when the request was not successful.