File Name
usb_host_hid_mouse.h
Description
USB HOST HID Mouse Driver Interface Definition
This header file contains the function prototypes and definitions of the data types and
constants that make up the interface between HID Mouse driver and top level
application.
Enumeration
| Name | Description |
| USB_HOST_HID_MOUSE_EVENT | Defines the possible USB HOST HID mouse driver events. |
| USB_HOST_HID_MOUSE_RESULT | USB Host HID mouse driver results. |
Functions
| Name | Description |
| _USB_HOST_HID_MOUSE_EventHandler | This is function _USB_HOST_HID_MOUSE_EventHandler. |
| _USB_HOST_HID_MOUSE_Task | This is function _USB_HOST_HID_MOUSE_Task. |
| USB_HOST_HID_MOUSE_EventHandlerSet | This function registers application callback function with the mouse
driver. |
Macros
| Name | Description |
| USB_HOST_HID_MOUSE_HANDLE_INVALID | This is macro USB_HOST_HID_MOUSE_HANDLE_INVALID. |
| USB_HOST_HID_MOUSE_RESULT_MIN | USB Host HID mouse driver result minimum constant. |
Structures
| Name | Description |
| USB_HOST_HID_MOUSE_DATA | Defines the USB Host HID mouse data object. |
Types
| Name | Description |
| USB_HOST_HID_MOUSE_EVENT_HANDLER | USB HOST mouse driver event handler function pointer type. |
| USB_HOST_HID_MOUSE_HANDLE | USB HOST HID mouse driver instance handle. |