2.6.4.11 USB_DEVICE_HID_EVENT_DATA_SET_REPORT Structure
C
typedef struct {
uint8_t reportType;
uint8_t reportID;
uint16_t reportLength;
} USB_DEVICE_HID_EVENT_DATA_SET_REPORT;
Summary
USB Device HID Set Report Event Data Type.
This defines the data type of the data generated to the HID event handler on a USB_DEVICE_HID_EVENT_SET_REPORT event.
Members
| Members | Description |
| uint8_t reportType; | Report type |
| uint8_t reportID; | Report ID |
| uint16_t reportLength; | Report Length |
Remarks
None.