2.6.4.12 USB_DEVICE_HID_EVENT_DATA_SET_PROTOCOL Structure
C
typedef struct {
USB_HID_PROTOCOL_CODE protocolCode;
} USB_DEVICE_HID_EVENT_DATA_SET_PROTOCOL;
Summary
USB Device HID Set Protocol Event Data
This defines the data type of the data generated to the HID event handler on a USB_DEVICE_HID_EVENT_SET_PROTOCOL event.
Members
| Members | Description |
| USB_HID_PROTOCOL_CODE protocolCode; | The protocol code |
Remarks
None.