When using the Auto Labels mode each cell is associated with one data source
and the name of the data source is shown to the left in the cell and the actual data to
the right. The source name is automatically fetched from the source connected to the
sink endpoint.
The Table element has one endpoint per table cell
accepting any data source. The data will be converted to a string and displayed as
text.
Endpoints are shown when the Show
Endpoints option is selected.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.