3.2.5.1 PIOA Bank
The PIOA bank is mainly used for the FLEXCOM, SD card, GMAC0 and CAN interfaces, with power rails VDDIOP0 and VDDSDMMC0.
The PIOA bank is mainly used for the FLEXCOM, SD card, GMAC0 and CAN interfaces, with power rails VDDIOP0 and VDDSDMMC0.
DS50004212A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.