3.2.5.6 PIOBU Lines

The PIOBU lines are special "tamper" inputs used to manage board events and make the MPU exit from Backup mode. Typically, they are connected to event-prone interfaces such as GMAC0, GMAC1, the M.2 slot and the auxiliary header.

Table 3-3. PIOBU Lines
PIOBUNetEvent Source

PIOBU0

GMAC0_WAKE

GMAC 0

PIOBU1

GMAC1_WAKE

GMAC 1

PIOBU2

PIOBU2

AUXILIARY (J73)

M.2 interface

PIOBU3

PIOBU3

AUXILIARY (J73)