3.1.1.2 USB Supply Input

USB-powered operation is provided through the USB device port connected to a PC or a 5 VDC power supply. The USB supply is sufficient to power the board in most applications. However, when the USB supply is used, the USB port has limited power, typically 500 mA. If a USB host port is required for the application, using an external DC supply or a more capable USB external power supply is recommended. The following figure shows the USB input power supply topology.

Figure 3-4. USB Input Power
Note: USB-powered operation eliminates the need for additional wiring and batteries. It is the preferred mode of operation for projects that require only a 5V source with up to 500 mA of current.