3.1.1.1 Wall Adapter Input

The 5Vcc input from the wall adapter is protected against overvoltage and reverse voltage conditions by a protection circuit implemented using a dual MOSFET and a comparator. See the following figures.

Figure 3-2. Wall Adapter Input Power Supply Topology
Figure 3-3. Overvoltage Protection