4.2 DC Electrical Characteristics
| Param. No. | VDDIO, VDDANA Range | Temp. Range (in °C) | Max. MCU Frequency | Comments | ||
|---|---|---|---|---|---|---|
| DC_5 | 1.9V to 3.6V | -40°C to +85°C | 64 MHz | Industrial | ||
|
Note:
| ||||||
| Param. No. | VDDIO, VDDANA Range | Temp. Range (in °C) | Max. MCU Frequency | Comments | ||
|---|---|---|---|---|---|---|
| DC_5 | 1.9V to 3.6V | -40°C to +85°C | 64 MHz | Industrial | ||
|
Note:
| ||||||
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.