4.6 XDS (Extreme Deep Sleep) Current Consumption DC Electrical Specifications

Table 4-6. XDS (Extreme Deep Sleep) Current Consumption DC Electrical Specifications
DC CharacteristicsStandard Operating Conditions: VDDIO = VDDANA 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp
Param. No.SymbolCharacteristicsVDDIOTyp(1)Max.UnitsConditions
OPWR_1IDD_OFFMCU IDD in OFF mode powered from VDDIOx3.3V0.12—µAIn OFF mode, the device is entirely powered-off.
Figure 4-6. Extreme Deep Sleep Current
Note:
  1. Typical value measured during characterization at 3.3V and 25℃