4.9 ADC Electrical Specifications

Table 4-9. ADC AC Electrical Specifications
AC CharacteristicsStandard Operating Conditions: VDDIO = VDDANA 1.9-3.6V (unless otherwise stated)

Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
Device Supply
ADC_1VDDANAADC supplyVDDANA(min)—VDDANA(max)VVDDIO = VDDANA
Reference Input
ADC_3VREF(6)ADC reference voltage(4) —— VDDANAVVREF = VDDANA
Analog Input Range
ADC_7AFSFull-scale analog input signal range (Single-ended)0—VDDANAVVREF = VDDANA
Table 4-10. ADC Single-Ended Mode AC Electrical Specifications
AC CharacteristicsStandard Operating Conditions: VDDIO = VDDANA 1.9-3.6V (unless otherwise stated)

Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
Single-Ended Mode ADC Accuracy
SADC_11ResResolution———bitsThe RNBD451 module operates with 12-bit resolution
SADC_13EN0B(3)Effective number of bits—9.3—bits1.6 Msps, Internal VREF, VDDANA = VDDIO = 3.3V
SADC_19INL(3)Integral non-linearity —-5.2 —LSb1.6 Msps, Internal VREF, VDDANA = VDDIO = 3.3V
2.7
SADC_25DNL(3)Differential non-linearity—-1 —LSb1.6 Msps, Internal VREF, VDDANA = VDDIO = 3.3V
1.8
SADC_31GERR(3)Gain error—-0.7—LSb1.6 Msps, Internal VREF, VDDANA = VDDIO = 3.3V
SADC_37 E0FF(3)Offset error—3.2 — LSb Internal VREF, VDDANA = VDDIO = 3.3V
Single-Ended Mode ADC Dynamic Performance
SADC_49SINAD(1,2,3)Signal-to-noise and distortion—57.8—dBVREF = VDDANA = VDDIO = 3.3V at 12-bit resolution, max sampling rate(1,2)
SADC_51SNR(1,2,3))Signal-to-noise ratio—58.2—
SADC_53SFDR(1,2,3)Spurious free dynamic range—66.2—
SADC_55THD(1,2,3,5)Total harmonic distortion—-71.3—
Note:
  1. Characterized with an analog input sine wave = (FTP(maximum)/100). Example: FTP(maxium) = 1 Msps/100 = 10 KHz sine wave.
  2. Sinewave peak amplitude = 96% ADC_ Full Scale amplitude input with 12-bit resolution
  3. Spec values collected under the following additional conditions:
    1. 12-bit resolution mode
    2. All registers at the reset default value not otherwise mentioned
  4. ADC Measurements done with 3.3V VREF Voltage
  5. Value taken over 7 harmonics
Table 4-11. ADC Conversion AC Electrical Requirements
AC CharacteristicsStandard Operating Conditions: VDDIO = VDDANA 1.9-3.6V (unless otherwise stated)

Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
ADC_ Clock Requirements
ADC_57TADADC clock period —20.8 —nsVREF = VDDANA = 3.3V
ADC Single-Ended Throughput Rates
ADC_59FTPR (Single-ended Mode)Throughput rate(2) (Single-ended) —2 —Msps12-bit resolution, DIV_SHR = 2
—0.7 —12-bit resolution, DIV_SHR = 4
Note:
  1. Conversion_time = (SAMC_SHR+15)*TAD
  2. FTPR = 1/(( SAMC_SHR + Resolution + 1 ) * ( 1/( ControlClk/DIV_SHR )))