4.3 Active Current Consumption DC Electrical Specifications

Table 4-3. Active Current Consumption DC Electrical Specifications
DC Characteristics Standard Operating Conditions: VDDIO = VDDANA 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp
Param. No.SymbolCharacteristicsClock/FreqTyp (1)Max.UnitsConditions
APWR_1IDD_ACTIVEMCU IDD in Active mode w/LDO mode selectedPLL 64 MHz131—μA/MHzVDD = VDDANA = 3.3V
APWR_2FRC 8 MHz443
APWR_3MCU IDD in Active mode w/BUCK mode selectedPLL 64 MHz76.8
APWR_4FRC 8 MHz300
Figure 4-1. Run Mode Current Consumption in Buck Mode at PLL 64 MHz
Figure 4-2. Run Mode Current Consumption in MLDO Mode at PLL 64 MHz
Note:
  1. Typical value measured at 3.3V and 25℃