4.4 Sleep Current Consumption DC Electrical Specifications

Table 4-4. Sleep Current Consumption DC Electrical Specifications
DC CharacteristicsStandard Operating Conditions: VDDIO = VDDANA 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp
Param. No.SymbolCharacteristicsVDDIOTyp(1)Max.UnitsConditions
SPWR_1IDD_SLEEPMCU IDD in Sleep mode w/LDO mode selected3.3V950 —µAXTAL ON
SPWR_29MCU IDD in Sleep mode w/BUCK mode selected3.3V470 —µAXTAL ON
Figure 4-3. Sleep Current with XTAL_ON_MLDO
Figure 4-4. Sleep Current with XTAL_ON_DC_DC
Note:
  1. Typical value measured during characterization at 3.3V and 25℃