4.7 Power Supply DC Module Electrical Specifications

Table 4-7. Power Supply DC Electrical Specifications
AC CharacteristicsStandard Operating Conditions: VDDIO = VDDANA 1.9-3.6V (unless otherwise stated)

Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
REG_36VDDCOREVDDCORE voltage range—1.2—V—
REG_37VDD(1)VDD input voltage range1.93.33.6V—
REG_39VDDANA(1)VDDANA input voltage range1.93.33.6V—
REG_43SVDDIO_R

VDDIO rise ramp rate to ensure internal Power-on Reset signal

—0.1—V/µsFailure to meet this specification may lead to start-up or unexpected behaviors
REG_44SVDDIO_FVDDIO falling ramp rate to ensure internal Power-on Reset signal———V/µsFailure to meet this specification may cause the device to not detect reset
REG_45VP0R+Power-on Reset —1.5— VVDDIO power-up/down (See Param REG43, VDDIO Ramp Rate)
REG_45_AVP0R-Power-on Reset —1.5—VVDDIO Power-up/down (See Param REG43, VDDIO Ramp Rate)
REG_47VBOR33(1)VDDIO BOR (All modes)(1) —1.7 —V—
REG_48VBOR12BOR of the 1.2V regulator—1.0—V—
REG_48AVZBPOR33Zero power BOR—1.8—V—
REG_53TRST(2)External RESET valid active pulse width—11—µsMinimum Reset active time to guarantee module Reset. Reset filter circuit inside Module
REG_58BOR_DELAYWidth of the BOR event—488 —µs—
Note:
  1. VDD and VDDANA must be at the same voltage level.
  2. The RESET pulse width is the minimum pulse width required on the NMCLR pin after any filtering.