4.8 I/O PIN AC/DC Electrical Specifications

Table 4-8. I/O PIN AC/DC Electrical Specifications
AC CharacteristicsStandard Operating Conditions: VDDIO = VDDANA 1.9-3.6V (unless otherwise stated)

Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp

Param. No.SymbolCharacteristicsMin.Typ.(1)Max.UnitsConditions
DI_1VOLOutput voltage low (Drive strength, 8x)—0.1—VVDDIO = 3.3V at IOL = 10 mA
Output voltage low (Drive strength, 4x)0.2—VDDIO = 3.3V at IOL = 10 mA
DI_2VOLOutput voltage low (Drive strength, 8x)—0.2—VVDDIO = 3.3V at IOL = 13 mA
Output voltage low (Drive strength, 4x)0.3—VDDIO = 3.3V at IOL = 13 mA
DI_3VOLOutput voltage low (Drive strength, 8x)—0.2—VVDDIO = 3.3V at IOL = 15 mA
DI_4VOHOutput voltage high (Drive strength, 8x) —2.3 —VVDDIO = 3.3V at IOH = 5 mA
Output voltage high (Drive strength, 4x) —2.1 —VDDIO = 3.3V at IOH = 5 mA
DI_5VOHOutput voltage high (Drive strength, 8x)—2.2—VVDDIO = 3.3V at IOH = 7 mA
Output voltage high (Drive strength, 4x)—2.0—VDDIO = 3.3V at IOH = 7 mA
DI_6VOHOutput voltage high (Drive strength, 8x)—2.1—VVDDIO = 3.3V at IOH = 10 mA
DI_7VILInput voltage low (Drive strength, 8x)—0.7— VVDDIO = 3.3V
Input voltage low (Drive strength, 4x)—0.5 —VDDIO = 3.3V
DI_8VIHInput voltage high (Drive strength, 8x)—2.9 —VVDDIO = 3.3V
Input voltage high (Drive strength, 4x)—2.9 —VDDIO = 3.3V
DI_13IILInput pin leakage current —71.8 —nA—
DI_15(5)RPDWNInternal pull-down (Drive strength, 8x)—21.4—kΩVDDIO = 3.3V
Internal pull-down (Drive strength, 4x) —3.9 —kΩ
DI_17RPUPInternal pull-up (Drive strength, 8x) —18.6 —kΩ
Internal pull-up (Drive strength, 4x)—3.3—kΩ
DI_25TRISEI/O pin rise time (High drive strength, high load)—1.97—nsVDDIO = 3.3V
I/O pin rise time (Low drive strength, high load)—10.7— ns —
I/O pin rise time (High drive strength, standard load) —2.0—ns —
I/O pin rise time (Low drive strength, standard load)—7.6—ns —
DI_27TFALLI/O pin fall time (High drive strength, high load)—1.6—ns —
I/O pin fall time (Low drive strength, high load)—8.1— ns —
I/O pin fall time (High drive strength, standard load) —1.6— ns —
I/O pin fall time (Low drive strength, standard load)—5.1—ns —
Note:
  1. All measurements done at 3.3V at 25℃
  2. VIL source < (GND – 0.3). Characterized but not tested.
  3. Any number and/or combination of I/O pins not excluded under IICL or IICH conditions are permitted provided the absolute instantaneous sum of the input injection currents from all pins do not exceed the specified ∑IICT limit. To limit the injection current, the user must insert a resistor in series RSERIES (in other words, RS), between the input source voltage and device pin. The resistor value is calculated according to:
    • For negative Input voltages less than (GND – 0.3): RS ≥ absolute value of | ((VIL source – (GND – 0.3)) / IICL)
    • For positive input voltages greater than (VDDIO + 0.3): RS ≥ ((VIH source – (VDDIO +0.3))/ IICH)
    • For Vpin voltages greater than VDDIO + 0.3 and less than GND – 0.3: RS = the larger of the values calculated above
  4. High load = 50 pF and Standard load = 30 pF
  5. The drive strength of pads are as follows:
    • 8x pads - PA0, PA1, PA3, PA4, PA5, PA6, PA7, PA8, PA9, PA10, PA13, PA14, PB10, PB11, PB12, PB13
    • 4x pads - PA2, PB0, PB1, PB2, PB3, PB4, PB5, PB6, PB7, PB8, PB9