3.6.2.1 Response Format (BM70/71 to Host)
The following figure and tables illustrate the format and information returned to the host.
|
Value of Parameter (3) |
Parameter Description |
Length – 1 Byte |
|---|---|---|
0xXX | Connection operation status 0x00 – Connection is created 0x01 ... 0xFF – For more details on error codes, see Error Code Table Reference. | — |
|
Value of Parameter (4...5) |
Parameter Description |
Length – 2 Bytes |
|---|---|---|
0x0FFF | Connection handle that is created for the connection. For programming, this handle value must be set as 0x0FFF | Format is little endian |
|
Value of Parameter (6..11) |
Parameter Description |
Length – 6 Bytes |
|---|---|---|
0xXXXXXXXXXXXX | Bluetooth address For creating connection with the BM70/71, this parameter is set to all zeros. | 0x00 00 00 00 00 00 |
|
Value of Parameter (12) |
Parameter Description |
Length – 1 Byte |
|---|---|---|
0xXX | Link type 0x00 – Synchronous Connection-Oriented (SCO) 0x01 – Asynchronous Connection-Less (ACL) | 0x01 |
|
Value of Parameter (13) |
Parameter Description |
Length – 1 Byte |
|---|---|---|
0xXX | Encryption mode 0x00 – Disable 0x01 – Enable | — |