3.6.1 Disconnection Complete Event
An opcode for the Disconnection Complete event is 0x05. The BM70/71 sends this event response to indicate that the connection is terminated. The status within this command indicates whether the disconnection is successful or not. With respect to programming, the BM70/71 sends this event response to inform the host whether the BM70/71 device has exited programming mode successfully or not.