3.6.3 Command Complete
An opcode for the Command Complete event is 0x0E. The BM70/71 sends this event response to inform the host that the command received is processed and complete. This event has a general format and is based on the HCI command the host issued; additional parameters may be added to the event response.