3.6.5 Number of Completed Packets Event
An opcode for the Completed Packets event is 0x13. The BM70/71 sends this event response to inform the host about the number of data packets for each connection handle since the last time this event was sent to the host. For the HCI-ISDAP commands, this event is used to indicate the BM70/71 completed processing of the message (in other words, format acceptable) but does not indicate the HCI-ISDAP command operation is finished. The host can use the information in this event response to determine if the device can accept another HCI-ISDAP command.