3.6.2 Connection Complete Event
An opcode for the Connection Complete event is 0x03. The BM70/71 sends this event response to indicate that the connection is created. The status within this command indicates whether the connection is successful or not.