3.6.6 HCI-ISDAP Command Response
The host sends HCI-ISDAP commands to accomplish programming of memory. When the BM70/71 device completes processing the HCI-ISDAP command, status of the HCI-ISDAP command execution is sent back to the host. The parameter values sent by the BM70/71 device to the host are based on the HCI-ISDAP command received. However, the general format of the packet is the same for all HCI-ISDAP Command Response packets.