3.6.1.1 Response Format (BM70/71 to Host)
The following figure and tables illustrate the format and information returned to the host.
|
Value of Parameter (3) |
Parameter Description |
Length – 1 Byte |
|---|---|---|
0xXX | Disconnect status 0x00 – Disconnect completed 0x01 ... 0xFF – For more details on error codes, see Error Code Table Reference. | — |
|
Value of Parameter (4...5) |
Parameter Description |
Length – 2 Bytes |
|---|---|---|
0x0FFF | Connection handle that is disconnected. For programming, this handle value must be set as 0x0FFF | Format is little endian |
|
Value of Parameter (6) |
Parameter Description |
Length – 1 Byte |
|---|---|---|
0xXX | Reason for disconnect 0x00 – Host requested disconnect 0x01...0xFF – For more details on error codes, see Error Code Table Reference | — |