3.6.5.1 Response Format (BM70/71 to Host)
The following figure and tables illustrate the format and information returned to the host.
|
Value of Parameter (3) |
Parameter Description |
Length – 1 Byte |
|---|---|---|
0x01 | Number of connection handles and number of HCI-ISDAP data packets parameter pairs contained in this event. For BM70/71, this is always 0x01 | — |
|
Value of Parameter (4...5) |
Parameter Description |
Length – 2 Bytes |
|---|---|---|
0x0FFF | Connection handle For HCI-ISDAP Commands, the handle field is always 0x0FFF | Format is little endian |
|
Value of Parameter (6...7) |
Parameter Description |
Length – 2 Bytes |
|---|---|---|
0x0001 | Number of HCI-ISDAP packets that are completed for the associated connection handle value since the previous time this event was sent to the host. | Format is little endian |