1.3.2.4 CI/CD Wizard Dialog 4
Check to enable MISRA C verification. For more on MISRA, go to www.misra.org.uk/.
Requirements for using this features are:
- A Jenkins plugin is required for either report selection. An informational note will provide a link.
- MISRA C verification is only available for MPLAB X IDE v6.00 and later. An informational note will be displayed if the version does not support this feature.
- An MPLAB Analysis Tool Suite Network Server license is required for tool execution in a generated Docker container.

| Option | Description |
|---|---|
| Enable MISRA-C Verification | Check to enable MISRA verification. |
| Report Plugin | Select from: |