14.5.4 FFPI Protocol
Despite the XIN clock, the FFPI protocol is asynchronous, as there is no clock signal to synchronize other FFPI signals. Instead, the target device and the host are kept synchronized by the RDY and CMD signals.
Despite the XIN clock, the FFPI protocol is asynchronous, as there is no clock signal to synchronize other FFPI signals. Instead, the target device and the host are kept synchronized by the RDY and CMD signals.
DS60001779C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.