Refer to Mix-Secure Peripherals for more information on register access rights
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | WRCTRL | 7:0 | PERID[7:0] | |||||||
15:8 | PERID[15:8] | |||||||||
23:16 | KEY[7:0] | |||||||||
31:24 | ||||||||||
0x04 | EVCTRL | 7:0 | ERREO | |||||||
0x05 ... 0x07 |
Reserved | |||||||||
0x08 | INTENCLR | 7:0 | ERR | |||||||
0x09 | INTENSET | 7:0 | ERR | |||||||
0x0A ... 0x0F |
Reserved | |||||||||
0x10 | INTFLAGAHB | 7:0 | BROM | HSRAMDSU | HSRAMDMAC | HSRAMCPU | APBC | APBB | APBA | FLASH |
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x14 | INTFLAGA | 7:0 | GCLK | SUPC | OSC32KCTRL | OSCCTRL | RSTC | MCLK | PM | PAC |
15:8 | AC | PORT | FREQM | EIC | RTC | WDT | ||||
23:16 | ||||||||||
31:24 | ||||||||||
0x18 | INTFLAGB | 7:0 | Reserved | DMAC | NVMCTRL | DSU | IDAU | |||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x1C | INTFLAGC | 7:0 | ADC | TC2 | TC1 | TC0 | SERCOM2 | SERCOM1 | SERCOM0 | EVSYS |
15:8 | TRAM | OPAMP | CCL | TRNG | PTC | DAC | ||||
23:16 | ||||||||||
31:24 | ||||||||||
0x20 ... 0x33 |
Reserved | |||||||||
0x34 | STATUSA | 7:0 | GCLK | SUPC | OSC32KCTRL | OSCCTRL | RSTC | MCLK | PM | PAC |
15:8 | AC | PORT | FREQM | EIC | RTC | WDT | ||||
23:16 | ||||||||||
31:24 | ||||||||||
0x38 | STATUSB | 7:0 | Reserved | DMAC | NVMCTRL | DSU | IDAU | |||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x3C | STATUSC | 7:0 | ADC | TC2 | TC1 | TC0 | SERCOM2 | SERCOM1 | SERCOM0 | EVSYS |
15:8 | TRAM | OPAMP | CCL | TRNG | PTC | DAC | ||||
23:16 | ||||||||||
31:24 | ||||||||||
0x40 ... 0x53 |
Reserved | |||||||||
0x54 | NONSECA | 7:0 | GCLK | SUPC | OSC32KCTRL | OSCCTRL | RSTC | MCLK | PM | PAC |
15:8 | AC | PORT | FREQM | EIC | RTC | WDT | ||||
23:16 | ||||||||||
31:24 | ||||||||||
0x58 | NONSECB | 7:0 | HMATRIXHS | DMAC | NVMCTRL | DSU | IDAU | |||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x5C | NONSECC | 7:0 | ADC | TC2 | TC1 | TC0 | SERCOM2 | SERCOM1 | SERCOM0 | EVSYS |
15:8 | TRAM | OPAMP | CCL | TRNG | PTC | DAC | ||||
23:16 | ||||||||||
31:24 |