Getting started with the Power Debugger is simple, especially if one is familiar with the Atmel-ICE programmer and debugger or any of the Microchip Xplained Pro kits.
The use case section contains descriptions of how the Power Debugger can be put to use analyzing power consumption in a number of scenarios. For a quick and easy introduction to Power Debugging, select the use case which closest matches your current project or available boards.
The Hardware Description section provides technical details of the capabilities of the Power Debugger for users who prefer to get started with custom boards.