23.5.20 DWDT Never Secure Repeat Threshold Limit Register
Name: | NS_WDT_RLIM |
Offset: | 0x11A8 |
Reset: | 0x0FFF0000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
RPTHMAX[11:8] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 1 | 1 | 1 | 1 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
RPTHMAX[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
RPTHMIN[11:8] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RPTHMIN[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 27:16 – RPTHMAX[11:0] Repeat Threshold Maximum
Defines the maximum value that can be applied to NS_WDT_WL.RPTH.
If the currently defined RPTH value is higher than the RPTHMAX to be configured, RPTHMAX value is applied to RPTH.
Bits 11:0 – RPTHMIN[11:0] Repeat Threshold Minimum
Defines the minimum value that can be applied to NS_WDT_WL.RPTH.
If the currently defined RPTH value is lower than the RPTHMIN to be configured, RPTHMIN value is applied to RPTH.