23.5.21 DWDT Never Secure Period Limit Register
Name: | NS_WDT_PLIM |
Offset: | 0x11AC |
Reset: | 0x0FFF0000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
PERMAX[11:8] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 1 | 1 | 1 | 1 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
PERMAX[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
PERMIN[11:8] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PERMIN[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 27:16 – PERMAX[11:0] Period Maximum
Defines the maximum value that can be applied to NS_WDT_WL.PERIOD.
If the currently defined PERIOD value of the NS_WDT is higher than the PERMAX to be configured, PERMAX value is applied to PERIOD.
Bits 11:0 – PERMIN[11:0] Period Minimum
Defines the minimum value that can be applied to NS_WDT_WL.PERIOD.
If the currently defined PERIOD value of the NS_WDT is lower than the PERMIN to be configured, PERMIN value is applied to PERIOD.