23.5.15 DWDT Programmable Secure Watchdog Interrupt Enable Register
Name: | PS_WDT_IER |
Offset: | 0x1194 |
Reset: | – |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
NSRPTHINT | NSPERINT | LVLINT | RPTHINT | PERINT | |||||
Access | W | W | W | W | W | ||||
Reset | – | – | – | – | – |
Bit 4 – NSRPTHINT Never Secure Repeat Threshold Interrupt Enable
Value | Description |
---|---|
0 | No effect. |
1 | A never secure repeat threshold failure generates an interrupt in the programmable secure area. |
Bit 3 – NSPERINT Never Secure Period Interrupt Enable
Value | Description |
---|---|
0 | No effect. |
1 | A never secure period failure generates an interrupt in the programmable secure area. |
Bit 2 – LVLINT Interrupt Level Threshold Interrupt Enable
Value | Description |
---|---|
0 | No effect. |
1 | The programmable secure interrupt threshold failure interrupt is enabled. |
Bit 1 – RPTHINT Repeat Threshold Interrupt Enable
Value | Description |
---|---|
0 | No effect. |
1 | The programmable secure repeat threshold failure interrupt is enabled. |
Bit 0 – PERINT Period Interrupt Enable
Value | Description |
---|---|
0 | No effect. |
1 | The programmable secure period failure interrupt is enabled. |