23.5.18 DWDT Programmable Secure Watchdog Interrupt Mask Register
Name: | PS_WDT_IMR |
Offset: | 0x11A0 |
Reset: | 0x00000000 |
Property: | Read-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
NSRPTHINT | NSPERINT | LVLINT | RPTHINT | PERINT | |||||
Access | R | R | R | R | R | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bit 4 – NSRPTHINT Never Secure Repeat Threshold Interrupt Mask
Value | Description |
---|---|
0 | Programmable secure interrupt on never secure RPTHINT interrupt is disabled. |
1 | Programmable secure interrupt on never secure RPTHINT interrupt is enabled. |
Bit 3 – NSPERINT Never Secure Period Interrupt Mask
Value | Description |
---|---|
0 | Programmable secure interrupt on never secure PERINT interrupt is disabled. |
1 | Programmable secure interrupt on never secure PERINT interrupt is enabled. |
Bit 2 – LVLINT Interrupt Level Threshold Interrupt Mask
Value | Description |
---|---|
0 | Interrupt on LVLINT is disabled. |
1 | Interrupt on LVLINT is enabled. |
Bit 1 – RPTHINT Repeat Threshold Interrupt Mask
Value | Description |
---|---|
0 | Interrupt on RPTHINT is disabled. |
1 | Interrupt on RPTHINT is enabled. |
Bit 0 – PERINT Period Interrupt Mask
Value | Description |
---|---|
0 | Interrupt on PERINT is disabled. |
1 | Interrupt on PERINT is enabled. |