8.4.3.5.5 TrustZone Peripheral Manager Peripheral ID Register 3
Name: | TZPM_PIDR3 |
Offset: | 0x0014 |
Reset: | 0x00000004 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
PID127 | PID126 | PID125 | PID124 | PID123 | PID122 | PID121 | PID120 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
PID119 | PID118 | PID117 | PID116 | PID115 | PID114 | PID113 | PID112 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
PID111 | PID110 | PID109 | PID108 | PID107 | PID106 | PID105 | PID104 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PID103 | PID102 | PID101 | PID100 | PID99 | PID98 | PID97 | PID96 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – PIDx Peripheral ID x Security
Value | Description |
---|---|
0 | Secure accesses only. |
1 | Non-secure accesses are allowed. |