18.4.2.1.4 Break Character
A Break character is defined as several consecutive low bit times, usually longer than a whole byte. In Asynchronous mode, the UART will transmit a 13-bit long duration Break, and in receive, will flag 11 low bit times as a Break sequence.