30.4.3 Watchdog Time-out Period Selection
The WDT time-out period is selected by postscaler dividers.
The WDT time-out period can be calculated using Equation 30-1 and WDT time-out period with window option can be calculated using Equation 30-2. The WDT period configurations for WDT time-out period are provided in Table 30-3.
TWTO = (N1) x (N2) x (TCLK)
| RMPS[4:0]or SMPS[4:0] | Post-scale Ratio | Time-out Period | ||
|---|---|---|---|---|
| 32 kHz | 8 MHz | 50 MHz | ||
00000 | 1 | 1 ms | 4 µs | .64 µs |
00001 | 2 | 2 ms | 8 µs | 1.28 µs |
00010 | 4 | 4 ms | 16 µs | 2.56 µs |
00011 | 8 | 8 ms | 32 µs | 5.12 µs |
00100 | 16 | 16 ms | 64 µs | 10.24 µs |
00101 | 32 | 32 ms | 128 µs | 20.48 µs |
00110 | 64 | 64 ms | 256 µs | 40.95 µs |
00111 | 128 | 128 ms | 512 µs | 81.9 µs |
01000 | 256 | 256 ms | 1.02 ms | 163.85 µs |
01001 | 512 | 512 ms | 2.05 ms | 327.7 µs |
01010 | 1024 | 1.024s | 4.1 ms | 0.655 ms |
01011 | 2048 | 2.048s | 8.2 ms | 1.31 ms |
01100 | 4096 | 4.096s | 16.4 ms | 2.62 ms |
01101 | 8192 | 8.192s | 32.8ms | 5.25 ms |
01110 | 16384 | 16.384s | 65.5 ms | 10.485 ms |
01111 | 32768 | 32.768s | 131.1 ms | 20.95 ms |
10000 | 65536 | 00:01:05 | 262.1 ms | 41.95 ms |
10001 | 131072 | 00:02:11 | 524.3 ms | 83.85 ms |
10010 | 262144 | 00:04:22 | 1.05s | 167.75 ms |
10011 | 524288 | 00:08:44 | 2.1s | 335.55 ms |
10100 | 1048576 | 00:17:28 | 4.2s | 0.67s |
10101 | 2097152 | 00:34:57 | 8.4 s | 1.34s |
10110 | 4194304 | 01:09:54 | 16.8s | 2.685s |
10111 | 8388608 | 02:19:48 | 33.5s | 5.35s |
11000 | 16777216 | 04:39:37 | 00:01:07 | 10.75s |
11001 | 33554432 | 09:19:14 | 00:02:14 | 21.45s |
11010 | 67108864 | 18:38:28 | 00:04:28 | 00:01:25 |
11011 | 134217728 | 1day, 13:16:57 | 00:08:56 | 00:02:51 |
11100 | 268435456 | 3days, 02:33:55 | 00:17:53 | 00:05:43 |
11101 | 536870912 | 6days, 05:07:50 | 00:35:47 | 00:11:27 |
11110 | 1073741824 | 12days, 10:15:41 | 01:11:35 | 00:22:53 |
11111 | 2147483648 | 24days, 20:31:23 | 02:23:10 | 00:45:46 |