Pre-ATR Initialization
The module should be configured in Receive mode prior to the Reset line being pulled low to initiate the smart card’s response as follows:
- Write the BRG register with a value corresponding to REFO/372.
 - Configure Smart Card mode by writing ‘
0b1111’ to the MODE[3:0] bits. - Set the ON, RXEN and TXEN bits.
 - Configure the RX interrupt watermark using the RXWM[2:0] bits (UxSTAT[26:24]).
 - Read data out of UxRXB as they become available and save for ATR processing.