18.2.1 Character Frame
A typical UART character frame is shown in Figure 18-2. The Idle state is high with a ‘Start’ condition indicated by a falling edge. The Start bit is followed by a number of data, parity/address detect and Stop bits defined by the MODE[3:0] (UxCON[3:0]) bits selected.