29.2 Architectural Overview
Op Amps allow the user to do signal conditioning without dedicated external circuitry. Op Amps in the dsPIC33AK128MC106 device support Unity Gain mode without any external connection. The user can adjust the gain of the Op Amp by using external resistors and disabling Unity Gain mode. The Op Amp has an offset trim feature to reduce the effects of input offsets. The output signal of the Op Amp can be monitored by enabling an internal connection to ADC.
Note: While Op Amp is not used, the user can disable by clearing
the AMPEN bit to ‘
0’ to reduce the power consumption.