9.5.1 Special Function Register (SFR) Reset States

Most of the SFRs associated with the dsPIC33A CPU and peripherals are reset to a particular value at a device Reset. This also applies to a Reset due to Run mode WDT time-out, which is treated as a full device Reset by the dsPIC33A CPU and peripherals. Refer to register details of the specific peripheral registers for SFR Reset values.

The Reset value for the Reset Control register, RCON, will depend on the type of device Reset, as described in Table 9-3.