7.2.2 Device ID Register

Table 7-18. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: DEVID

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 FAMID[7:0] 
Access RRRRRRRR 
Reset  
Bit 76543210 
 DEV[7:0] 
Access RRRRRRRR 
Reset  

Bits 15:8 – FAMID[7:0] Device Family Identifier bits

See Table 7-3 for the list of FAMID Identifier bits.

Bits 7:0 – DEV[7:0]  Individual Device Identifier bits

See Table 7-4 for the list of Device Identifier bits.