26.7.1 Disabled Mode
When ON = 1, the module is considered in an Active mode and is fully
powered and functional. When ON = 0, the module is turned off. The PTG
clock portions of the circuit are disabled for maximum current savings. Only the control
registers remain functional for reading and writing to allow the software to change the
module’s operational mode. The module sequencer is reset.