26.6.2 PTG Step Interrupt
The PTG Step interrupt is generated in Single-Step mode (PTGSSEN = 1)
each time a step command has completed execution. This can be used for debugging a PTG
step command sequence. See Single-Step Mode for more information about Single-Step mode.