20.2.1.3 Repeated Start (R)
After a Wait state, a high-to-low transition of the SDAx line while the clock (SCLx) is high determines a Repeated Start condition. Repeated Starts allow a host to change bus direction or address a client device without relinquishing control of the bus.